Knowledge Search
Download document () of 20

XTCE150GS2TD

Eaton XT IEC contactor, 150A, Side-mounted, 24-27 Vdc, 2NO-2NC, 150A, Frame G, 90 mm, Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE150GS2TD
UPC
786685425474
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
IEC 60947
EN 60947
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
150A
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
90 mm
Terminals
Screw terminals
Coil
24 Vdc
Coil voltage
24-27 Vdc
Contact configuration
2 NO, 2 NC
Continuous ampere rating
150 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.