Knowledge Search
Download document () of 20

XTCE400DCM22A

Eaton XT IEC contactor, 400A, 110 Vac 50 Hz, 120 Vac 60 Hz, 2NO-2NC, 400A, Frame M, 160 mm, 50-60 Hz, 125, 150, 300, 400 hp (3PH @200, 230, 460, 575 V), Three-pole, Screw terminals, Full voltage non-reversing contactor, 1000V

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE400DCM22A
EAN
4015081819232
Product Length/Depth
159 mm
Product Height
247 mm
Product Width
210 mm
Product Weight
8.5 kg
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Amperage Rating
400A
HP rating - max
125, 150, 300, 400 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Voltage rating
1000 V
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
400 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.