Knowledge Search
Download document () of 20

XTCE600DCM22A

Eaton XT IEC contactor, 600A, 110 Vac 50 Hz, 120 Vac 60 Hz, 2NO-2NC, 600A, Frame M, 160 mm, 50-60 Hz, Three-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor, 1000V

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE600DCM22A
UPC
786679175682
EAN
4015081782505
Product Length/Depth
247 mm
Product Height
210 mm
Product Width
159 mm
Product Weight
8.5 kg
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
EN 60947
IEC 60947

Product specifications

Amperage Rating
600A
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Voltage rating
1000 V
Frequency rating
50-60 Hz
Frame size
160 mm
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
600 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.