Knowledge Search
Download document () of 20

XTCE750N22A

Eaton XT IEC contactor, 800A, 110 Vac 40 Hz, 250 Vac 60 Hz, 2NO-2NC, 750A, Frame N, 250 mm, 40-60 Hz, 250, 300, 600, 700 hp (3PH @200, 230, 460, 575 V), Non-reversing, 1102, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE750N22A
EAN
4015082082222
Product Length/Depth
10.62992126 in
Product Height
11.65354331 in
Product Width
9.13385827 in
Product Weight
0.5070632 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
800A
HP rating - max
250, 300, 600, 700 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
40-60 Hz
Frame size
250 mm
Terminals
Screw terminals
Coil voltage
110-250 Vac, 40/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
750 A
Series
XT IEC
Operation
Non-reversing
Resistive load
1102

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.