Knowledge Search
Download document () of 20

XTCEC10N22A

Eaton XT IEC contactor, 110 Vac 40 Hz, 250 Vac 60 Hz, 2NO-2NC, 1000A, Frame N, 250 mm, 40-60 Hz, 350, 420, 850, 980 hp (3PH @200, 230, 460, 575 V), Three-pole, , Spring cage terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEC10N22A
EAN
4015082672140
Product Length/Depth
10.62992126 in
Product Height
11.65354331 in
Product Width
9.13385827 in
Product Weight
0.5070632 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Consult local sales office for availability.

Product specifications

Amperage Rating
10A
HP rating - max
350, 420, 850, 980 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
40-60 Hz
Frame size
250 mm
Terminals
Spring cage terminals
Coil voltage
110-250 Vac, 40/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
1000 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.