Knowledge Search
Download document () of 20

XTCF080D00F

Eaton XT IEC contactor, 80A, 230 Vac, 50 Hz, 0NO-0NC, 80A, Frame D, 55 mm, 50 Hz, 15, 20, 40, 50 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCF080D00F
EAN
4015081094509
Product Length/Depth
5.78740157 in
Product Height
4.52755906 in
Product Width
3.34645669 in
Product Weight
0.48501698 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
80A
HP rating - max
15, 20, 40, 50 hp (3PH @200,230,460,575 V)
Number of poles
Four-pole
Type
Full voltage non-reversing contactor
Frequency rating
50 Hz
Terminals
Screw terminals
Coil voltage
230 Vac, 50 Hz
Contact configuration
0 NO, 0 NC
Continuous ampere rating
80 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.