Knowledge Search
Download document () of 20

XTCF200G00WD

Eaton XT IEC contactor, 200A, 48-60 Vdc, 0NO-0NC, 200A, Frame G, 90 mm, 40, 50, 100, 125 hp (3PH @200, 230, 460, 575 V), Four-pole, Non-reversing, XT IEC series, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCF200G00WD
UPC
786685217413
Product Length/Depth
5.03 in
Product Height
6.7 in
Product Width
6.42 in
Product Weight
6.17 lb
Warranty
1 year
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
IEC 60947
CSA Certified
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
200A
HP rating - max
40, 50, 100, 125 hp (3PH @200,230,460,575 V)
Number of poles
Four-pole
Type
Full voltage non-reversing contactor
Frame size
90 mm
Terminals
Screw terminals
Coil
48 Vdc
Coil voltage
48-60 Vdc
Contact configuration
0 NO, 0 NC
Continuous ampere rating
200 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.