Knowledge Search
Download document () of 20

XTCR012B21A

Eaton XT IEC contactor, 12A, 110 Vac 50 Hz, 120 Vac 60 Hz, 2NO-2NO, 12A, Frame B, 45 mm, 50-60 Hz, 0.5, 2/ 3, 3, 10, 10 hp (1/3PH @115, 230/200, 230, 460, 575 V), Three-pole, Reversing, , Screw terminals, FVR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCR012B21A
UPC
786685180304
Product Length/Depth
3.5 in
Product Height
4 in
Product Width
5.5 in
Product Weight
1.2 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
12A
HP rating - max
0.5, 2/ 3, 3, 10, 10 hp (1/3PH @115,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage reversing contactor
Frequency rating
50-60 Hz
Terminals
Screw terminals
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NO
Continuous ampere rating
12 A
Series
XT IEC
Operation
Reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.