Knowledge Search
Download document () of 20

XTCS400M22B

Eaton XT IEC contactor, 400A, 220V 50 Hz, 240 Vac, 60 Hz, 2NO-2NC, 400A, Frame M, 160 mm, 50-60 Hz, 125, 150, 300, 400hp(3PH200, 230, 460, 575 V), Three-pole, Non-reversing, S-series, Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCS400M22B
EAN
4015082741969
Product Length/Depth
9.75 in
Product Height
10.25 in
Product Width
7.5 in
Product Weight
19.6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
EN 60947
IEC 60947

Product specifications

Amperage Rating
400A
HP rating - max
125, 150, 300, 400 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
50-60 Hz
Frame size
160 mm
Terminals
Screw terminals
Coil voltage
220-240 Vac, 50/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
400 A
Series
XT IEC /S-
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.