Knowledge Search
Download document () of 20

XTPRPI1P6BC1NL

Eaton XT IEC manual motor protectors, PKZM0-1,6-PI, CB motor protection, 1..1,6A

General specifications

Product Name
Eaton XT IEC manual motor protectors
Catalog Number
XTPRPI1P6BC1NL
UPC
786689666323
Product Length/Depth
75 mm
Product Height
109 mm
Product Width
45 mm
Product Weight
0.351 kg
Certifications
UL Listed

Product specifications

Terminals
Push-In

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.