Knowledge Search
Download document () of 20

XTSE009B23A

Eaton XT IEC contactor, 9A, 110 Vac 50 Hz, 120 Vac 60 Hz, 2NO–3NC, 9A, Frame B, 45mm, 50-60 Hz, 3, 3, 5, 7.5 hp (3PH @200/208, 230/240, 460/480, 575/600 V), Three-pole, 200-600V, XT IEC series, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE009B23A
UPC
786689042929
Product Length/Depth
5.5 in
Product Height
1.75 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
9A
HP rating - max
3, 3, 5, 7.5 hp (3PH @200/208,230/240,460/480,575/600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frequency rating
50-60 Hz
Frame size
45 mm
Auxiliary contacts
2 NO, 3 NC
Coil voltage
110-120 Vac, 50/60 Hz
Contact configuration
2 NO, 3 NC
Continuous ampere rating
9 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.