Your search "" did not match any documents or products.
2 Zone Panel | FX2202CPD |
4 Zone Panel | FX2204CPD |
Steel Recessing Back Box | FX22003300 MB |
Fire Alarm System Log Book | MFALOG |
Description: | 2 / 4 Zone Control Panel |
Standards: | EN54 Pt2 & Pt4 1998 EN50130 Pt4 1996, EN50130 Pt4 |
Number of Zones: | 2, 4 |
Detectors per Zone: | 30 |
Number of Alarm Circuits: | 02-Apr |
Alarm Circuit Load: | 2 Zone: 150mA per circuit, 0.3A total 4 Zone: 400mA per circuit, 0.8A total |
End Of Line Devices: | Detection circuits: EOLM-1 monitoring unit Alarm lines: 6.8KΩ resistor |
Auxiliary Fire Signal / Fault Output: | 1A 24Vdc single pole changeover contacts |
Auxiliary DC Output: | 24Vdc fused. 30mA |
Repeater Port: | Yes |
Mains Input Voltage: | 230Vac -15% +10% |
System Operating Voltage: | 24Vdc |
Standby Duration: | 24 hours |
Battery (Sealed Lead Acid): | 2 Zone: 1 x 3.2Ah 4 Zone: 1 x 3.2Ah |
Recharge Period: | 24 hours |
Operating Temperature: | -5°C to +40°C |
Humidity (Non-condensing): | 0 to 75% RH |
Construction: | Polycarbonate housing & back box |
Dimensions (HxWxD): | Surface: 270mm x 332mm x 90mm Recessed: 279mm x 332mm x 122mm |
Weight (Including batteries): | 2 Zone: 5.2kg 4 Zone: 5.8kg |
Ingress Protection: | IP30 |
Cable Entry: | Top: 12x20mm entries with blanking plugs, rear cable entry aperture |