Download document () of 20
Fire detection systems

Visual alarm device for conventional fire systems

Eaton's range of visual alarm device for conventional fire systems has wall and ceiling variants, compatible with both a shallow and deep base. A patented lens design distributes light to achieve the required illumination specified by EN54-23 while using the minimum current consumption. Designed for installation at a height of up to 3m and with a discrete, compact appearance, the device is ideal for a variety of applications including bedrooms, bathrooms and toilets.
Economical
Ultra low current consumption of 10mA
Compliant
Visual alarm device certified to EN54-23
Robust
High precision custom polycarbonate optics

Low current, maximum coverage with Eaton's "fit & forget" patented lens

The device utilising a patented long life LED lens optics which was originally developed for Eaton's LX range and specifically for the VAD EN54-23 standard.

It uses modern 'thick-mould' injection moulding techniques and innovative cylindrical output to achieve the correct level of illumination while keeping power consumption as low as possible.

Minimise installation costs with maximum line loading

Incorporating soft-start technology, the innovative feature constantly monitors the available voltage to give zero start up surge on the line, allowing maximum product loading. It can also detect line overloading and will indicate the fault with a rapid double flash.

Powerful notification, discrete installation

Designed for installation at a height of up to 3m and with its discrete appearance, the conventional visual alarm device is ideal for a variety of applications, including bedrooms, bathrooms and toilets, whilst providing clear visual notification to the surrounding area in event of an emergency.

Clear visual notification during an emergency; approved to EN54-23

VADs provide a clear signal of evacuation for any occupant that may not be alerted by an audible alarm due to working in a noisy environment like a factory, if they are hard of hearing or increasingly in office and educational environments due to wearing headphones.

Project perfect, view our full range of conventional fire alarm devices

Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?

Product codes

Solista Wall Red Body Shallow Base, FXSOLWRS FXSOLWRS
Solista Wall Red Body Deep Base, FXSOLWRD FXSOLWRD
Solista Ceiling White Body Shallow Base, FXSOLCWS FXSOLCWS

Technical specifications

Code:  FXSOLWRS  FXSOLCWS
Mounting Type:  Wall  Ceiling
Voltage:  9 - 60Vdc 9 - 60Vdc
Current: 10 - 25mA dependent on setting  10 - 25mA dependent on setting
Coverage (y):  7.5m on high output settings
2.5m on low output settings
7.5m on high output settings
2.5m on low output settings
Mounting height (x):  2.4m (max)  3m (max)
Coverage Volume Code: W - 2.4 - 7.5  C - 3 - 7.5
Coverage Volume: 135m³ (15m³) 132m³ (21m³)
Flash Rate: 1Hz (Switchable to 0.5Hz) 1Hz (Switchable to 0.5Hz)
Operating Temperature:  -25ºC to +70ºC  -25ºC to +70ºC
Monitoring:  Reverse Polarity  Reverse Polarity
Protection:  IP33C - Shallow base
IP65 - Deep base
IP33C - Shallow base
IP65 - Deep base
Weight:  100g  100g
Body Colour:  Red  White
Flash Colour:  Red Red
Dimensions (Dia x D): Shallow - 93mm x 38mm
Deep - 93mm x 66mm
Shallow - 93mm x 37mm
Deep - 93mm x 65mm
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close