Document downloaden () van 20

355NHM3B-690

Eaton Fuse-link, LV, 355 A, AC 690 V, NH3, aM, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
355NHM3B-690
EAN
5027590477598
Product Length/Depth
150 mm
Product Height
86 mm
Product Width
72 mm
Product Weight
1140 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
355 A
Voltage rating
690 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class aM

Product specifications

Fuse size
NH3
Insulated metal gripping lugs (IMGL)
No

Accessoires

Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.