Download document () of 20
Back-up power (UPS)

Eaton 9PX Gen2 UPS

Eaton’s 9PX Gen2 5-11kW UPS further strengthens our proven 9PX power protection solution through advanced technology upgrades and customer-centric enhancements.
Market-leading efficiency of up to 97.2% in the 11kW 4U, 9PX Gen2 is the compact UPS that also leads the way.
9PX Gen2 UPS comes with a cybersecure Gigabit Network Card as a standard and leverage predictive machine learning to pinpoint battery replacement.
9PX Gen2 delivers best-in-class power management and battery backup for critical equipment in data centres, distributed IT, edge networks, network closets and server rooms.
Eaton 9PX Gen2 - The best UPS 4U!
 

Enhances client satisfaction and operational efficiency

A value-added reseller needed a reliable and flexible UPS solution to offer its diverse client base, which includes small businesses, educational institutions and healthcare providers.
It required a UPS that could handle multiple power needs, while also easily integrating with existing infrastructure.

The energy efficiency of the 9PX Gen2 not only helped its clients save on operational costs but also supported its sustainability goals, making it a highly attractive solution in the marketplace.
Woman computer administrator  in server room
Eaton C39 receptacle for Eaton UPS and PDU

The reseller chose the new Eaton 9PX Gen2, which features unique ‘combo’ C39 outlets that allowed the reseller to connect both C14 and C20 plugs into a single outlet, providing unmatched flexibility for its clients. This feature simplified the installation process and reduced the need for additional adapters or power strips.

High energy efficiency of up to 97.2% in online mode significantly reduced energy consumption and cooling costs, which was crucial for critical client operations.
Advanced battery management (ABM+) extended battery life by up to 50%, reducing maintenance costs and ensuring reliable performance.

As a result, the reseller saw an increase in customer satisfaction and repeat business, solidifying its reputation as a trusted provider.

 

Ensures secure and continuous operations for financial services

Eaton 9PX Gen2 UPS 8kVA 11kVA Rack 4U backpanel
The firm opted for the Eaton 9PX 11000i RT4U Netpack G2, leveraging its compact design and Eaton’s Gigabit Network Card to access robust, industry-leading cybersecurity features. The compact 9PX saved space in the firm’s data centres, allowing for more efficient use of its infrastructure. Remote monitoring and other management capabilities offered by Eaton’s Brightlayer software enabled proactive maintenance and quick response to any issues.

The firm achieved 100% uptime, ensuring continuous service to its clients and compliance with regulatory standards.
A financial services firm required a high-reliability UPS system to support its data centres and ensure compliance with stringent regulatory requirements for data protection and uptime. Continuous service and robust cybersecurity were both critical for its operations.
Cybersecurity protect sensitive data
 

Zero downtime, maximum efficiency

A rapidly growing tech startup was facing frequent power outages that were disrupting its development and testing environments.
Existing UPS systems couldn’t handle the increased load from an expanding number of server rooms, causing significant downtime and delays in its development cycles.
Man holding tablet
Eaton 9PX Gen2 UPS 5kVA 6kVA Rack

The startup upgraded to Eaton’s 9PX Gen2 UPS systems, specifically the 9PX 5000i RT3U Netpack G2 which provided higher output power and enhanced battery management.

This new UPS meant it could now experience zero downtime during power outages. The unity power factor allowed it to connect more devices, while advanced battery management ensured optimal battery performance.
The unit’s compact design saved valuable rack space, allowing the startup to add more servers without expanding physical footprint.

As a result, its development cycles became more efficient and could bring products to market faster.

 

Reliability for renewable energy applications

Eaton Hotswap Maintenance Bypass Module 6000 Gen2
A company specialising in renewable energy needed a reliable UPS system to support its edge computing applications in remote locations. Harsh environmental conditions and the need for high energy efficiency were critical factors adding to its operational challenges.

The company chose the Eaton 9PX 6000i RT3U HotSwap Netpack G2 for its best-in-class energy efficiency and robust design.

Up to 96.7% energy efficiency significantly reduced the system’s operational costs.
Advanced ABM+ technology provided predictive battery analytics, ensuring timely maintenance and preventing unexpected failures.
Remote firmware upgrades and Eaton’s Brightlayer software allowed for seamless fleet management across multiple remote sites.


This increased reliability and efficiency enabled the company to maintain continuous operations and expand its services to more remote areas.

Renewable energy expert
 

Uninterrupted care
safeguards critical medical equipment

Medical scan system in a Hospital

A large healthcare company needed a UPS solution to ensure uninterrupted power for its critical medical equipment and IT infrastructure.
Patient safety and data integrity were paramount, and power fluctuations were posing a serious risk to its operations.

The company implemented the Eaton 9PX 8000i RT4U Netpack G2 UPS across its facilities.
The 9PX provided clean and consistent power, protecting sensitive medical equipment from power fluctuations. Hot-swappable batteries and internal bypass ensured that maintenance could be performed without disrupting operations.
At the same time, enhanced battery management extended battery life, reducing replacement costs.

The healthcare company reported improved patient care and data security, with no power-related incidents affecting its operations.

Eaton 9PX Gen2 45-degree LCD display for optimal viewing
 

Boosting productivity

A large industrial manufacturing plant was facing frequent power interruptions that severely impacted its production lines and overall operational efficiency.
The lack of a reliable power backup system posed a significant risk to its productivity and financial performance.

The plant upgraded to the Eaton 9PX 11000i RT4U Netpack G2 with eight External Battery Modules (EBMs), providing the necessary power capacity and extended runtime to support its operations during power outages. This solution significantly reduced downtime and production losses, while also lowering operational costs and improving overall efficiency.

Eaton 9PX Gen2 UPS 8kVA 11kVA 4U rack mounted with EBM 240 RT 3U
Industrial factory with manufacturing equipment

The 11kVA capacity ensured that all critical machinery and systems received uninterrupted power, maintaining production continuity. With eight EBMs, the system offered a runtime of two hours (122 minutes) at 60% load (6600 Watts), ensuring extended operational time during outages.

Advanced battery management (ABM+) extended battery life by up to 50%, reducing maintenance costs and ensuring reliable performance. The adaptative charger allowed for faster recharging of the EBMs, minimising risk of downtime between power interruptions.

Additionally, the 9PX G2’s up to 97.2% energy efficiency significantly reduced energy consumption and cooling costs, contributing to lower operational expenses. Eaton’s Brightlayer software enabled remote monitoring and management, allowing for timely interventions and easy firmware upgrades.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 01753 608 700 Option 3 then 2