Download document () of 20
Cable glands & cord grips

Capri ADE-1F2 Anchorage - Strain relief non-armored cable gland

The ADE-1F2 Anchorage is a widely approved cable gland for use with non-armored cables featuring additional mechanical strain relief.

Suitable for IEC and NEC installations and with many cable types the ADE-1F2 Anchorage offers a range of materials and thread options to cover all requirements.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.

Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Area Classification
Zones 1 and 2, Groups IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC Class I, Zone 1, AEx e II Class I, Zone 2, AEx e II, Ex e II

Cable types

Protection category

Other certificates: Inmetro, CCoE, KOSHA, EAC, & NEPSI.

Shipping applications: ABS, BV, DNV & Lloyds.

Fitted dust cover

An easily removable integral dust cover ensures protection against dust/water entry prior to cable assembly and without an additional plug. This protects the electrical equipment, during transportation and delivery until cable is ready to be fitted.

Designed and certified for use in the most severe environments

This is the best solution for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri ADE series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68, the Capri ADE-1F2 Anchorage is dusttight and can withstand being completely submerged in water continuously.

Integral clamping module

ADE-1F2 Anchorage integrated external cable clamping for stain relief.
Integral clamping module on the ADE-1F2 anchorage

Functions of the Capri ADE-1F2 Anchorage cable gland

3D Model of the ADE-1F2 Anchorage
IP Sealing on the ADE-1F2 Anchorage cable gland
1. Specifically formulated elastomer for IP sealing on outer sheath of cable.
External clamping on the ADE-1F2 Anchorage
2. Integrated external cable clamping for strain relief.

View Eaton's full range of Capri ADE hazardous areas cable glands

New to the range? View our Capri ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Drawings and Design Support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close