Two versions of the BiWire two-wire manual call points are available: the indoor option which can be either surface or flush mounted and the weatherproof version.
Both are compatible with Eaton's BiWire Flexi fire system, designed to be flexible fire alarm system solutions to protect offices, small warehouses, retail stores and primary schools.
These call points are designed for fast and simple installation and are supplied as standard with a frangible glass element and a test key for ease of maintenance. A comprehensive range of accessories is available to maximise the functionality of the call point for particular applications.
The BiWire Manual Call Point gives you the freedom to choose between a replaceable glass fragile element or a polycarbonate resettable element for ease of reuse.
Complete with a reset key, the key gives you the ability to test the call point, reset a tripped call point, or remove the front cover to replace the glass element. Whichever version you choose, you can enjoy ease of operation.
A range of accessories and spare parts are available for the Addressable Manual Call Point including recessing bezels, spacing plates, a polycarbonate cover for protection from accidental activation and spare keys and elements.
From the world's leading supplier of fire notification devices, Eaton's range of 2-wire fire alarm devices helps you to maximise the BiWire system. From our 5 in 1 detector to our VAD compliant sounder beacon base, each device has been chosen specifically to be part of the BiWire device range for their quality, ease of use and low installation cost.
Your search "" did not match any documents or products.
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4