Your search "" did not match any documents or products.
| Base Mountable Sounder | MDS824/FXN824 |
| Base Sounder Cover Plate | MDS824COV |
| Standards: | EN54 Pt3 |
| Operating Voltage: | 18 - 28Vdc |
| Current Consumption: | 5mA (low) 7mA (high) at 24V |
| Sound Output: | 80/90dB(a) (+/-3), at 1 Metre |
| Operating Temperature: | -10°C to +55°C |
| Humidity (Non-condensing): | 0 to 93% RH |
| Construction: | ABS + PC |
| Colour: | White |
| Dimensions (Dia x D): | 114mm x 30mm |
| Weight: | 0.2kg (packed) |
| Ingress Protection: | IP21 |
| Cable Entry: | Rear |
| Suitable for use with: | Eaton Conventional fire systems |
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4