Download document () of 20
Discontinued
Fire detection systems

JSB FXRP2200BW BiWire repeater panel

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

This JSB BiWire repeater (FXRP2200BW) has been specifically designed for ease of installation requiring only 2 interconnecting wires from the main panel. This, when compared with up to 16 wires on many conventional panels, represents a large cost saving both on material and labour.

The JSB repeater panel is suitable for up to 8 zones and displays all the same functions as the main panel, but with the addition of a indicator test facility. Further repeater panels can be cascaded. again only using 2 wires. With stand by time not effected by the number of repeaters connected to each panel as each repeater has its own main supply and standby battery.

Discover our fire systems and devices, and voice alarm product ranges

Specifications

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

PRODUCT CODES

JSB BiWire Repeater Panel FXRP2200BW
Semi-recessing back box FX22003300MB

TECHNICAL SPECIFICATIONS

Specification

Distance

2km

Mains Input Voltage

230v ac – 15%, +10%

Standby Duration

24 hours

Battery

1 x 1.2Ah (sealed lead acid)

Recharge Period

24 hours

Environmental

Operating Temperature

-5OCto 40OC

Humidity (Non Condensing)

0 to 75% RH

Physical

Construction

PC

Dimensions (HxW)

260mm x 212mm x 122mm

Weight

3.6kg

Ingress Protection

IP30

Compatibility

Suitable for use with

JSB Fire Systems

Download Links

This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.

X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4