This product has been discontinued and is no longer available. For technical support contact FireTechSupport@Eaton.com.
The Menvier MF200 and MF400 range of conventional control panels offer a competitive solution for smaller installations. Easy to install and operate, the panels are designed to provide fire detection and alarm facilities in buildings where the basic elements of protection to meet BS5839 are required.
Available as either a 2 zone or 4 zone panel with up to 20 detectors per zone can be connected. This range of Menvier control panels are conveniently supplied complete with end of line devices and batteries offering 24 hours standby as standard, with the option of 72 hours on the 4 zone version.
| Conventional 2 Zone Control Panel | MF200 | 
| Conventional 4 Zone Control Panel | MF400 | 
| Conventional 4 Zone Control Panel (72 hour standby) | MF400-72 | 
| Code | MF200 | MF400 | 
| Description | 2 zone control panel | 4 zone control panel | 
| Standards | EN54 Pt2 & Pt4 1998, EN50130 Pt4 1996 | EN54 Pt2 & Pt4 1998, EN50130 Pt4 1996 | 
| Specification | ||
| Number of Zones | 2 | 4 | 
| Detectors per Zone | 20 | 20 | 
| Number of Alarm Lines | 2 | 2 | 
| Alarm Circuit Load | 375mA per circuit. 750mA total | 375mA per circuit. 750mA total | 
| End of Line Devices | Detection circuits: 22KΩ resistor Alarm lines: 22KΩ resistor | Detection circuits: 22KΩ resistor Alarm lines: 22KΩ resistor | 
| Auxiliary Fire Signal Output | 24V dc pull to 0V. Max 10mA | 24V dc pull to 0V. Max 10mA | 
| Auxiliary Fault Output | 24V dc pull to 0V. Max 10mA | 24V dc pull to 0V. Max 10mA | 
| Auxiliary dc Output | 24V dc fused. 32mA (up to 100mA at the expense of alarm load) | 24V dc fused. 32mA (up to 100mA at the expense of alarm load) | 
| Mains Input Voltage | 240V ac +10%-15% | 240V ac +10%-15% | 
| System Operating Voltage | 24V dc | 24V dc | 
| Standby Duration | 24 hours | 24 hours (72 hours on MF400-72) | 
| Battery | 1 x 4Ah sealed lead acid battery | 1 x 4Ah sealed lead acid battery (1 x 7Ah on MF400-72) | 
| Recharge Period | 48 hours (80% in 24 hours) | 48 hours (80% in 24 hours) | 
| Environmental | ||
| Operating Temperature | -5°C to +40°C | -5°C to +40°C | 
| Humidity (Non Condensing) | 0 to 75% RH | 0 to 75% RH | 
| Physical | ||
| Construction | ABS/Polycarbonate housing. Steel back box. | ABS/Polycarbonate housing. Steel back box. | 
| Dimensions (H x W x D) | 300mm x 300mm x 74mm 4.8kg (6.0kg on MF400-72) | 300mm x 300mm x 74mm 4.8kg (6.0kg on MF400-72) | 
| Weight | 4.8kg | 4.8kg (6.0kg on MF400-72) | 
| Ingress Protection | IP30 | IP30 | 
| Cable entries | Top: 10 x 20mm conduit entries Bottom: 1 x 20mm conduit entry (mains cable) Back: 1 x mains cable entry slot | Top: 10 x 20mm conduit entries Bottom: 1 x 20mm conduit entry (mains cable) Back: 1 x mains cable entry slot | 
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4