Download document () of 20
Security & intruder alarm systems

Expanders for intruder alarm systems

Realise the full potential of your security system by using an expander to unlock additional zones; the Scantronic expander range enables increases of up to 30 zones, providing a simple and cost-effective way to extend your existing installations to larger areas. Designed for flexibility, wired and wireless options are available, with and without power supplies. The EXP-2R and EXP-2R-MULTI modules are designed for Grade 2 installations, whilst the EXP-W10 and EXP-PSU series are approved for use with a Grade 2 or 3 alarm system.

For ease of installation, all expanders benefit from full diagnostics and fault reporting via the data bus, as well as a ‘locate device’ feature which utilises an on-board sounder.
Flexibility
Both wired and radio options available
Compatibility
i-onEX range, i-on30R and i-on40H

Simple to install

All Expanders have one-push for semi-auto addressing ensuring a unique device address. This eliminates counting errors and there are no links to lose and speeding up installation.

Wireless security expanders

The EXP-R10 and EXP-R30 are designed for Grade 2 installation. These wireless expanders can also provide wireless radio hold up alarm (HUA) functionality in Grade 3 installations.

Choosing your Power Supply Unit is as easy as 1,2,3

The EXP-PSU-SM is in the small metal enclosure with a 1 Amp power supply. The EXP-PSU-MM is in the medium metal enclosure with a 2 Amp power supply. The EXP-PSU-LM is in the largest metal enclosure with a 3 Amp power supply.

Installation Flexibility

All PSU expanders have ten zones on board and are suitable for two and four wire CC compatibility as well as a range of FSL values. Diagnostic information such as battery voltage, current draw and mains status is transmitted back to the panel on the data bus saving output wiring & programming.

Specifications
Highlight differences
Show only differences
Hide blank features

Product Codes

EXP-R10 10 zone radio expander  
EXP-R30 30 zone radio expander  
EXP-W10 10 zone wired expander, full 4 wired CC support  
EXP-PSU 10 zone intelligent powered expander  
EXP-PSU-SM
Supplies customers with a viable smart power supply to sit alongside the smallest metal box control panels providing 1 Amp of power.  
EXP-PSU-MM
Supplies customers with a viable smart power supply to sit alongside the medium metal box control panels providing 2 Amps of power.  
EXP-PSU-LM
Supplies customers with a viable smart power supply to sit alongside the large metal box, providing 3 Amps of power.  

Product Codes

EXP-R10 10 zone radio expander  
EXP-R30 30 zone radio expander  
EXP-W10 10 zone wired expander, full 4 wired CC support  
EXP-PSU 10 zone intelligent powered expander  
EXP-PSU-SM
Supplies customers with a viable smart power supply to sit alongside the smallest metal box control panels providing 1 Amp of power.  
EXP-PSU-MM
Supplies customers with a viable smart power supply to sit alongside the medium metal box control panels providing 2 Amps of power.  
EXP-PSU-LM
Supplies customers with a viable smart power supply to sit alongside the large metal box, providing 3 Amps of power.  

Technical Specifications - EXP-R10 & EXP-R30

Piezo sounder: A built-in piezo sounder responds to the locate a bus device feature.
Compliance: EN50131, PD6662:2017, Grade 2
Power consumption: 40ma
Dimensions H x W x D (mm): 230 x 144 x 4

Technical Specifcations - EXP-W10 & EXP-PSU-SM/MM/LM

PD6662:2017 Grade:

EXP-PSU-SM: Grade 2

EXP-PSU-MM: Grade 2 or 3 

EXP-PSU-LM: Grade 2 or 3

EXP-W10: Grade 2 or 3

Environmental Class: Class 2
Dimensions H x W x D (mm):

EXP-PSU-SM: 250 x 240 x 90

EXP-PSU-MM: 402 x 320x 100

EXP-PSU-LM: 427 x 400 x 101

EXP-W10: 230 x 144 x 44

Technical Specifcations - EXP-W10 & EXP-PSU-SM/MM/LM

PD6662:2017 Grade:

EXP-PSU-SM: Grade 2

EXP-PSU-MM: Grade 2 or 3 

EXP-PSU-LM: Grade 2 or 3

EXP-W10: Grade 2 or 3

Environmental Class: Class 2
Dimensions H x W x D (mm):

EXP-PSU-SM: 250 x 240 x 90

EXP-PSU-MM: 402 x 320x 100

EXP-PSU-LM: 427 x 400 x 101

EXP-W10: 230 x 144 x 44

Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the expanders for intruder alarm systems on our installer portal MyScantronic.

Need product support?

Support from Eaton

Need product support?

9am - 5pm, Monday to Friday.

Phone: 01753 608700 option 3, then option 5