Ricerca risorse
Scarica il documento () sui 20
Prodotti CCTV

HERNIS EX286 Ex PTZ Camera Range

HERNIS EX286 Ex PTZ cameras are designed for upraised and hanging installation. These explosion-protected IP cameras from Eaton Crouse-Hinds offer 360° horizontal and 180° vertical view, achieving unrestricted vision for monitoring the safety of people and processes.

EX286 Ex PTZ cameras are compact, balanced and lightweight. They have been tested for operation in the most demanding locations, withstanding physical environmental challenges like vibration, humidity, corrosion and extreme temperature variations - these characteristics make them suitable for a wide range of applications, including marine and offshore.

The HERNIS EX286 PTZ camera range allows for audio monitoring and PIR detectors to connect directly to the camera station with no extra backbone cabling, reducing cost and simplifying system extension. An Ethernet-over-Coax (EoC) upgrade kit is also available for analogue cameras, so customers can benefit from the latest IP technology without replacing the old cabling.

Durability
316L stainless steel: maximum resilience to environmental exposure
Globally Certified
ATEX, IECEx, TR CU, INMETRO, DNV Type Approval
Reliable
Withstands the most demanding environmental challenges

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Ex code

  • Ex II 2 GD - Ex db eb IIC T6 Gb (Gas) & Ex tb IIIC T85°C Db (Dust)

ATEX

  • Presafe 15 ATEX 7413X

IECEx

  • IECEx PRE 15.0069X

TR CU

  • TR CU C-NO.HA91.B.00112/20

INMETRO

  • INMETRO DNV 13.0001

Type approval

  • DNV A-13589 according to DNV standard for certification 2.4

Design Features

  • Ex certified for Zone 1 (gas group IIC) and Zone 21 (dust)
  • DNV type approved
  • Flexible powering (30 VAC, 24 VDC, or UPoE (JB option))
  • Well balanced, compact unit
  • Automatic day/night function
  • IR sensitive
  • Internal cabling
  • Integrated Exe junction box (optional Ex d junction box)
  • Integrated Wiper (EX286W)
  • Washer Pump & Tank (optional)
  • Scratch proof, tempered glass
  • Sunshield (EX286W standard)
  • Thermoelectric heating
  • Tropical Sunshield (optional)
  • Audio (optional)
  • Auto focus with manual override
  • Multi-cable accommodated
  • Designed to accept future software upgrades remotely

Standard Materials

  • Body material: 316L stainless steel

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Caratteristiche

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.