Scarica il documento () sui 20
Capacitors

PM Supercapacitor

Eaton's PM family of supercapacitors integrates two M family cells with passive voltage management to reduce parts count and simplify designs. They are commonly used in small systems running from 1.0 to 5.0 volts.

Technical data sheets

PM Supercapacitor data sheet

Easy to mount, single part for 3 V to 5 V systems
Good low temperature performance
Cell management built in

PM Supercapacitor product aid

Supercapacitors deliver power for battery support, hold-up & pulse current applications
Caratteristiche

Specifications

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link
X
Download Close