Scarica il documento () sui 20
Comunicazioni vocali e telefoni di emergenza

FHF InduTel & InduTel LED Weatherproof Telephone Analogue

Eaton’s FHF InduTel is a weatherproof analogue telephone suitable for indoor and outdoor use for rough environmental conditions with the highest degree of safety in industrial areas. The Indutel has a UL certification.

The InduTel is the ideal device for a number of different operation sites – no matter if exposed to seawater, high humidity or extensive mechanical strain. Manufactured from polycarbonate, an impact-resistant thermoplastic, it is durable and reliable while minimising the need for maintenance. 

Thanks to the protective door, the handset and keypad are always perfectly protected against contamination which will further reduce the risk of damages.

Cost saving
Impact-resistant housing minimises damages
Safety
For use in harsh environmental conditions
Flexibility
Various housing colors available
fhf-Indutel-analogue-weatherproof-door-open-yellow-fr-web.jpg
InduTel
fhf-indutel-ip-weatherproof-door-open-yellow-fr-web.jpg
InduTel LED

Design features

  • Protection class IP 66 according to IEC60529
  • ambient temperature -40 °C to +55 °C
  • Protective door in yellow, red or transparent
  • PIN for change of settings
  • Connection for secondary sounder
  • Optical call indication (LED version only)

Standard materials

  • Impact-resistant polycarbonate
Caratteristiche

Ordering Requirements (EN)

dsfh0013-en-fhf-indutel-weatherproof-config-options.png

Ordering Requirements (DE)

dsfh0013-de-fhf-indutel-weatherproof-config-options.png
Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com