Ricerca risorse
Scarica il documento () sui 20
Industrial ethernet

MTL 9474-ET/ETG and BxLAN-OEM intrinsically safe ethernet barriers

Eaton's Crouse-Hinds series MTL intrinsically safe ethernet interfaces provide connectivity between non-IS and IS ethernet networks.  The interfaces are available in several versions to suit different applications.

Boxed type

  • 9474-ET: 10/100Mbps Ethernet Interface
  • 9474-ETG 10/100/1000Mbps Gigabit Ethernet Interface

OEM PCB Type

  • BxLAN 10/100Mbps Ethernet Interface

The two Ethernet LAN ports are provided with RJ45 connectors, while the two IS safety earth conductors are terminated into screw type terminals.  The Ethernet LAN ports are marked up HAZ and SAFE. The connection going into the Hazardous Area must be plugged into the RJ45 marked HAZ and the Safe Area device is connected to the port marked SAFE. 

The Gigabit versions are suitable for IIB gas groups, the 100Mbps versions are suitable for IIC gas groups. All versions are suitable for Group I Mining.

Certifications and compliances

  • ATEX/ IECEx certified
  • [Ex ia Ma] I
  • [Ex ia Ga] IIC or IIB (depending on model)
  • [Ex ia Da] IIIC
  • Ta = -40ºC to +70ºC

Certificate Numbers:

  • CML 16ATEX2050X 
  • IECEx CML 16.0025X

Environmental Ratings:

  • Operating Temperature: -40°C to +70°C
  • Humidity: 0 to 95% RH, non-condensing

Design features

9474-ET/ETG:

  • Fast Ethernet and Gigabit variants
  • DIN-rail mounting
  • Suitable for safe area mounting
  • Loop powered - no need for external power supply
  • Designed for use with MTL 9400 IS Ethernet range and future enhancements

MTL BxLAN-OEM:

  • Compatible with largest installed base of IS Ethernet infrastructure
  • Designed for use with MTL 9400 IS Ethernet range and future enhancements
  • Embedded IS Ethernet barrier solution for “Control and Instrumentation OEMs”
  • Complete interface solution, reduces design costs and saves time to market
Caratteristiche

Ordering Information

Part Number Description Hazardous Area Certifications *
9474-ETG    MTL intrinsically safe gigabit Ethernet interface ATEX & IECEx Approved
9474-ET    MTL intrinsically safe 10/100 Ethernet interface ATEX & IECEx Approved
BxLAN MTL intrinsically safe 10/100 Ethernet OEM pcb interface ATEX & IECEx Approved
* Select Certification Reports under the Resources tab for full list of certifications