Ricerca risorse
Scarica il documento () sui 20
Ritirato dalla produzione
Analizzatori di gas

MTL K6050AP Portable Hydrogen Purity Monitor for Alternator Purge

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL K6050AP gas analyser is a complete instrument, which is the portable equivalent of the K1650AP. The K6050AP is supplied in a rugged case complete with rechargeable batteries capable of lasting for a full purge cycle.  A sample pump, 0 to 1 volt recording output, flowmeter and needle valve are all included as standard.

The K6050AP analyser has three pre-configured ranges to enable measurement of hydrogen purity, plus all stages of the purge cycle: 0 to 100% CO2 in air; 0 to 100% H2 in CO2, and 90 to 100% H2 in air.

Certifications and compliances

  • Weatherproof to IP65
  • Ambient temperature: -5°C to +40°C

Design features

  • Start up time <5 minutes
  • Single sensor for all gas ranges
  • Measures hydrogen, carbon dioxide and air
  • Supplied with battery charger
  • Proven sensor technology
  • Reliable, simple to use
  • Data logger output
  • Ideal backup for fixed analysers
  • Three ranges to monitor the hydrogen purity and the two stage gas-purge cycles
  • Sample conditioning filters are available, if required, to remove potential oil mist and water vapor from the sample prior to analysis

Standard materials

  • Case with carrying handle – co-polymer resin
Caratteristiche

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family