Ricerca risorse
Scarica il documento () sui 20
Apparecchiatura di allarme processi

MTL P725LO Display Facia

Designed to complement our range of MTL alarm annunciators and instrumentation products, the MTL P725LO display facias provide a range of cost effective products to show alarm and plant status in the clearest possible way.

The main ranges covers different applications and industries. All panels are modular in construction so can be configured to suit the exact shape and size requirements.

Efficiency
Available in five window colors
Flexibility
Displays can be matched to exact requirements
Ease of Use
Supplied complete and ready to panel mount

Certifications and compliances

Compliance:

  • Immunity to EN61000-6-2:2001
  • Emissions to EN61000-6-4:2001
  • LVD to EN61010-1:1993

Environment:

  • Operating temperature: -20ºC to 60ºC
  • Humidity: 0-95% RH non-condensing

Protection:

  • Front of panel IP41
  • Rear of panel IP20

Design features

  • A range of display types, sizes and configurations
  • LED illumination
  • Modular construction so displays can be matched to your exact requirements
  • All units available in six window colours
  • All units supplied complete and ready to panel mount
  • Low installed depth
Caratteristiche

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
Scarica i link
X
Download Close