La foto è a scopo illustrativo
Download
EATON MASTER DIFFERENTIAL INSTALL KIT; DANA 70U; REAR
Product Name |
Eaton Master Differential Installation Kit
|
Catalog Number |
K-D70-UR
|
Product Weight |
8.4 lb
|
Cover bolts |
10
|
Ring gear bolts |
12
|
Pinion spline count |
29
|
Ring gear rotation |
Standard
|
Cover gasket included |
Yes
|
Pinion shims included |
Yes
|
Carrier shims included |
Yes
|
Crush sleeve included |
No
|
Pinion seal included |
Yes
|
Pinion nut included |
Yes
|
Ring gear bolts included |
Yes
|
Head bearing included |
Yes
|
Tail bearing included |
Yes
|
Carrier bearings included |
Yes
|
Axle seals included |
No
|
Axle bearings included |
No
|
Thread locking compound |
Yes
|
Gear marking compound |
Yes
|
RTV gasket maker |
No
|
Bearing brand |
Timken
|
Axle spline count |
32
|