Atsisiųsti dokumentą () iš 20
Apsauga nuo viršįtampių

SPHT12 xPole Surge Protection

SPHT12 products are DIN rail-mounted products designed in a compact pluggable housing for use as a Class I+II/Type 1+2 Surge Protective Device (SPD). SPHT12 uses a multi-cell, encapsulated GDT technology, to achieve a residual voltage like that of a MOV-based SPD, but in a footprint half the size of the market competition and without restrictions governing where on a network it may be installed.

Core Features

Available types for SPHT12

                                    SPH „AX“ 

  • Base, insert and auxiliary contact in one device
  • Iimp of 25 kA per phase
  • Suitable for applications with external lightning protection system (LPS I/II/III/IV)
eaton-spht12-surge-protection-ax-type.jpg

                                    SPH „NPE“

  • Suitable for TT and TN-S systems due to the 3+1 connection
  • Galvanic separated SPD path between neutral and protective earth

 

eaton-spht12-surge-protection-npe-type.jpg

SPHT12 with the New Phase- GDT (PGDT) Technology

New Phase-GDT (PGDT) technology has been developed to optimize both voltage switching and voltage limiting SPD technologies to create an ideal Class I SPD in a DIN Rail design – where a compact package is possible using voltage switching technology but without the drawbacks of a high residual voltage or poor follow current rating.

Designed for higher requirements

Eaton‘s comprehensive range of surge protection devices offer just for the fraction of the cost of your valuable equipment, the peace of mind that your household is protected against the destructive power of surges.

This overvoltage protection was designed for buildings, which have to meet higher requirements from the risk assessment.

Reduces effect of overvoltages

The installation of surge protection devices is intended to ensure voltage limitation in accordance with the insulation coordination. This avoids dangerous sparking and the resulting fires.

Overvoltage protection devices must be installed to reduce the effects of overvoltages. This applies to the electrical systems of all buildings from residential homes up to public and telecommunications facilities.

A revolutionary way to secure your PV investment

The SPPVR surge protection device family ensures secure and durable photovoltaic installations by providing robust defense against overvoltage on the DC side, thus preserving equipment longevity and securing PV system durability in residential and commercial structures.

New Surge Protection SP60 Busbar

Our surge protection devices combine Type 1 and Type 2 technologies, including options with integrated fuses, to deliver superior voltage protection in a compact design. Simplified installation, reduced wiring, and compatibility with various busbar sizes ensure cost-effective and space-saving solutions for TN-C, TT, and TN-S systems.

Online configurator - design your own customized configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Specifikacijos

Pažymėti skirtumus
Rodyti tik skirtumus
Slėpti neaktualias savybes
Atsisiųsti nuorodas
X
Download Close