Eaton’s PTR family of PTC resettable devices are 60V radial polymeric positive temperature coefficient resettable overcurrent protection devices. They offer fast time-to-trip and low resistance.
The PTR016V is rated at 16 V with current ratings from 0.9 A to 15 A. The PTR030V is rated at 30 with current ratings from 0.9 A to 9 A. The PTR060V is 60V with current ratings from 0.10 A to 3.75 A. This is a RoHS compliant, halogen free, lead free device.
„Eaton“ pagalba
Technical support