Wyszukiwanie informacji
Pobierz dokument () Wyszukiwania 20
Sprawiamy, że to co ważne działa.*

WPL

Eaton's spin-on filters are designed to provide one of the highest cleanliness levels for hydraulic systems, featuring cartridges that are engineered to fit into many leading filter systems on the market. Spin-on filters consist of a head-mounted directly in-line with the piping and a cartridge containing a WP filter element. The cartridge seals to the head to prevent leakage. Spin-on filters are easy to replace without special equipment or tooling.

Filter Type
Spin-on
Max. Operating Pressure
Up to 145 psi (10 Bar)
Operating Temperature
14°F up to 230°F (-10 °C up to 110 °C)

Główne cechy

  • Compatible with a variety of mediums such as oils, fuels, glycol water and synthetic fluids
  • Cartridge pressure up to 145 psi (10 Bar)
  • Flow rate up to 180l/min
  • Wide range of operating temperature from 14°F up to 230°F (-10 °C up to +110 °C)
  • Buna N gaskets
  • Connection size: ¾”, 1 ¼”, 1 ½” in NPT

Applications

  • Cooling circuits
  • Lube oil systems
  • Power transmissions
  • Compressors
  • Hydrostatic charge pumps
  • Fuel transfer
Specyfikacje

Specifications

Operating temperature: 14°F to +230°F
Operating medium mineral oil, other media on request
Max. operating pressure: 145 psi (10 Bar)
Opening pressure by-pass valve for pressure filter: Δp 29 psi (2 Bar)
Opening pressure by-pass valve for suction filter: Δp 4 psi (0.3 Bar)
Gasket: Nitrile (NBR)

Technical data and product selection guide

Spin-on filter series Nominal sizes Connection size (BSPP or NPT thread) Max. operating pressure (psi/bar) Filter fineness  (μm) Clogging
indicator
options
WPL 45 ¾" 145 / 10 10P*, 10 VG**
E-O
90 1 ¼"
130 1 ¼"
180 1 ½"
260 1 ½"
*P = Paper
**VG =Glass fiber fleece
Linki do pobrania
X
Download Close