BECO CPS depth filter sheets are used for clarifying filtration in the chemical, cosmetic and food industries. The filter sheets remove particles of a coarse, crystalline, amorphous or gel-like structure perfectly. An extremely wide range of filtration tasks can be performed according to given specifications, even with highly viscous liquids.
Special Depth Filters
BECO CP1KS, CP2KS
These special BECO depth filter sheets were developed for highest demands in the chemical industry. By using and selecting high-purity cellulose, the content of washable ions is exceptionally low. Since these depth filters contain no mineral components, there are only traces of iron and aluminum migration. Complete separation of catalysts at high flow rates is also possible using Eaton's BECO CPS depth filter sheets. Subsequent ashing enables virtually loss-free and nearly complete recovery of catalysts.
Coarse Filtration
BECO CP07S, CP03S, CP02S, CP01S
BECO depth filters with filter-active, mineral components for clarification of liquids with a coarser crystalline and amorphous, or gel-like particle structure and is suitable for high-viscosity liquids
Applications:
Industries:
Twoje wyszukiwanie "" nie odpowiada żadnym dokumentom ani produktom.
| Type | Article number | Nominal retention rate µm |
Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
| BECO CP07S | 27108 | 15.0 |
0.14 (3.6) |
35.0 |
> 16.0 (110) |
105.3 (4,290) |
| BECO CP03S | 27123 | 20.0 |
0.15 (3.7) |
35.0 |
> 13.1 (90) |
175.2 (7,140) |
| BECO CP02S | 27122 | 25.0 |
0.13 (3.3) |
17.0 |
> 13.1 (90) |
233.6 (9,520) |
| BECO CP01S | 27121 | 30.0 |
0.18 (4.6) |
16.0 |
> 14.5 (100) |
306.8 (12,500) |
| BECO CP2KS | 27031 | 27.0 |
0.11 (2.9) |
< 1.0 |
> 21.8 (150) |
239.5 (9,760) |
| BECO CP1KS | 27021 | 40.0 |
0.18 (4.5) |
< 1.0 |
> 43.5 (300) |
555.1 (22,620) |