Wyszukiwanie informacji
Pobierz dokument () Wyszukiwania 20
Sprawiamy, że to co ważne działa.*

MANNOLEES

MANNOLEES is made from a preparation of yeast cell wall products enriched with mannoproteins. Mannolees can be used in white wine, red wine and rosé wine at any time during the wine making process until shortly before bottling. The cell wall preparation helps to increase the mouthfeel (mouthfeel) of the wines and can increase the sensory overall impression.

Feature
Wine fining agent yeast based enriched in mannoproteins for better mouthfeel
Composition
All wines
Dosage
3-10 g/hl

Główne cechy

  • Smoothing effect at tannin rich wines
  • Tannins are getting to the covered
  • Reduction of astringency of wines
  • Increase in mouthfeel of wines
Specyfikacje

Ratings

Application

Dosage in lb/1,000 gal (g/hl)

 

White wine

Red wine

Increase in mouthfeel

0.25 – 0.42 (3 – 5)

0.33 – 0.67 (4 – 8)

Wines with high adstringency

0.25 – 0.83 (3 – 10)

0.42 – 0.83 (5 – 10)

Linki do pobrania
X
Download Close