Pobierz dokument () Wyszukiwania 20
Sprawiamy, że to co ważne działa.*

158653
Kod modelu: PIFT1L300CE

Eaton Fuse switch disconnector, Three-pole, NH1, 55 kA, Screw connection, L300CE

General specifications

Product Name
Eaton xEffect PIFT plug in fuse terminal
Catalog Number
158653
EAN
4015081551835
Product Length/Depth
590 mm
Product Height
74.5 mm
Product Width
280 mm
Product Weight
6.523 kg
Compliances
RoHS conform
Certifications
CE
Model Code
PIFT1L300CE

Specyfikacje produktu

Features
Motor drive optional
Fitted with:
Error protection
Connectors
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
250 A
Rated uninterrupted current (Iu)
250 A
Conditioned rated short-circuit current Iq
55 kA
Number of poles
Three-pole
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
55 kA
Suitable for fuses
NH1
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Eksport specyfikacji produktu

Uwaga: Jeśli w pobieraniu .zip nie ma pliku(-ów), typ pliku nie jest obsługiwany przez pobieranie zbiorcze.