Pobierz dokument () Wyszukiwania 20

163977
Kod modelu: PIFT0H331C105CCE

Eaton Fuse switch disconnector, Three-pole, NH00, 100 kA, Screw connection, H331C105CCE

General specifications

Product Name
Eaton Distribution parts
Catalog Number
163977
EAN
4015081605071
Product Length/Depth
590 mm
Product Height
49.5 mm
Product Width
280 mm
Product Weight
5.178 kg
Compliances
RoHS conform
Certifications
CE
Model Code
PIFT0H331C105CCE

Specyfikacje produktu

Features
Motor drive optional
Fitted with:
Error protection
Connectors
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
160 A
Rated uninterrupted current (Iu)
160 A
Conditioned rated short-circuit current Iq
100 kA
With error protection
Yes
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH00
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Eksport specyfikacji produktu

Uwaga: Jeśli w pobieraniu .zip nie ma pliku(-ów), typ pliku nie jest obsługiwany przez pobieranie zbiorcze.