Zdjęcie jest reprezentatywne
Download
Strip guide NH00, Height 50mm, 2 pcs.
| Product Name |
Eaton xEffect PIFT terminal guide-rail
|
| Catalog Number |
166271
|
| EAN |
4015081627691
|
| Product Length/Depth |
235 mm
|
| Product Height |
50 mm
|
| Product Width |
58 mm
|
| Product Weight |
0.163 kg
|
| Compliances |
RoHS conform
|
| Model Code |
ASPIFT00SG
|
| Accessory/spare part type |
Mounting set
Accessory |