Zdjęcie jest reprezentatywne
Download
Reserve section cover NH00, Height 50mm
| Product Name |
Eaton xEffect PIFT transparent spare-space cover
|
| Catalog Number |
166282
|
| EAN |
4015081628001
|
| Product Length/Depth |
590 mm
|
| Product Height |
50 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.23 kg
|
| Compliances |
RoHS conform
|
| Model Code |
ASPIFT00PC
|
| Accessory/spare part type |
Cover
Accessory |