Zdjęcie jest reprezentatywne
Download
Reserve section cover NH2+3, Height 150mm
| Product Name |
Eaton xEffect PIFT transparent spare-space cover
|
| Catalog Number |
166284
|
| EAN |
4015081628025
|
| Product Length/Depth |
590 mm
|
| Product Height |
150 mm
|
| Product Width |
50 mm
|
| Product Weight |
0.641 kg
|
| Compliances |
RoHS conform
|
| Model Code |
ASPIFT23PC
|
| Accessory/spare part type |
Cover
Accessory |