Pobierz dokument () Wyszukiwania 20

166289
Kod modelu: ASPIFTUAX

Auxiliary switch 1S1O

General specifications

Product Name
Eaton xEffect PIFT auxiliary switch
Catalog Number
166289
EAN
4015081628070
Product Length/Depth
39 mm
Product Height
13 mm
Product Width
29 mm
Product Weight
0.028 kg
Compliances
RoHS conform
Model Code
ASPIFTUAX

Specyfikacje produktu

Accessory/spare part type
Communication and measuring function
Accessory

Eksport specyfikacji produktu