Ladda ner dokument () av 20
Vi får det som är viktigt att fungera
  • Electrical Power Monitoring System

    Foreseer-electrical power monitoring system (EPMS) connects an operation’s vast array of devices, regardless of the manufacturer or model. Our software offers real-time power and environmental system monitoring at a single facility or multiple locations throughout the world, helping organizations reduce power consumption costs and avoid unplanned downtime due to system failure.
    Want to know more

Discover the top benefits of Eaton's EPMS in this short video

Gain valuable insight across your entire infrastructure. Eaton EPMS monitors an organization’s vast array of devices — regardless of manufacturer or model —resulting in increased system efficiency, safety and predictability.

Electrical Power Monitoring System capabilities

Powering mission-critical systems

bluegrass-data-center-600x600.jpg

Eaton's Foreseer EPMS the right solution for Kentucky data center

Eaton determined this mission critical data center needed a solution capable of monitoring, managing, analyzing, and trending electrical component availability and power usage. Eaton’s goal was to implement a high performance, configurable solution that was integratable with other products. 
hospital-entrance-1500x1500.jpg

Ensure always-on power for the essential electrical system

Eaton’s EPMS software connects to your operation’s vast array of devices, regardless of make or model. Professional integration and engineering services delivering tailored design, deployment and configuration plans, wiring diagrams and custom graphics, along with project management, contractor services and customized reporting are available.
hospital-workers.jpg

Eaton EPMS is just what the doctor ordered for medical center

For a university medical center,  leveraging the many advantages of Eaton's Foreseer EPMS, including extensive monitoring capabilities, seamless integration with other systems, valuable reporting features and cybersecurity enhancements delivers invaluable benefits. 

    Take a more in-depth look at Eaton's EPMS solution

    End-to-end solution for all your electrical power monitoring needs

    • Dynamic one-line diagrams
    • True redundancy or high availability
    • Full graphics editing with web editor software
    • Onsite or offsite instructor lead training
    • Customizable customer care agreements for software, hardware or onsite engineering
    • Engineering, hardware, project management, driver development, custom graphics development, system architecture and contractor drawing packages, and turnkey installation
    • Polling and logging of all integrated systems, devices and parameters up to once per second
    • ModbusTCP or RTU, BACnet IP, OPC, LON, SNMP, proprietary protocols and others upon request
    foreseer-primary.jpg

    Enhance your experience

    To fit an organization’s unique needs, our EPMS can be enhanced or expanded with several add-on hardware and software solutions, including: 

    • Data Acquisition Engine (DAE) brings information into the main Foreseer server from geographically or physically removed sites where local IT expertise may not exist
    • Universal Input Enclosure (UIE) integrates equipment and sensors in a flexible package, either wall mountable enclosure or rack mounted 2U footprint, to extend monitoring to remote locations or for equipment without communication options.
    • Sequence of Events Recorder is an advanced input status management system that captures changes of state with 1msec precision in the sequence they occur, enabling post disturbance root cause analysis
    • Manager of Managers (MOM) provides a powerful way to integrate data from multiple locations where each location is running its own Foreseer server 
    •  Channel Packs expand Foreseer systems 
    •  Server Redundancy provides the highest level of system reliability 
    • Reporting Services consolidates complex data from a multitude of devices regardless of geography into easy-to-understand graphical reports for high-level strategic value

    Convert complex data into actionable insights

    Discover how our EPMS reporting helps you consolidate and visualize your data in easy-to-understand reporting templates so you can and make better business decisions.

    EPMS Resources

    X
    Download Close

    Full service support

    Our experienced team works with you from system design and implementation to training and ongoing support. Eaton is there for the entire lifecycle of your project and beyond.

    Looking for legacy software support?

    Eaton's Customer Success Team continues to support previous versions beyond industry standards

    Want to learn more?

     
     
    If you are ready to learn more about the EPMS software, request a consulation with one of our solution architects.
    Genom att skicka in detta formulär samtycker jag till att personuppgifterna som jag tillhandahåller kan delas med Eaton och dess kanalpartner och med tredje part på uppdrag av Eaton i enlighet med Eatons integritetspolicy samt tillämplig och gällande personuppgiftslagstiftning.
    Jag samtycker till att regelbundet informeras om Eatons produkter, kampanjer och nyheter. Jag förstår och samtycker till att Eaton kommer att använda mina uppgifter, inklusive beteendedata såsom sidvisningar och videoengagemang, i syfte att anpassa marknadsföringsmeddelanden. Jag förstår att jag när som helst kan återkalla mitt samtycke till att få marknadsföringsmeddelanden.