Belgeyi İndir () / 20
Üretimden Kaldırılacak

KwikSplice cable tray

Rated for NEMA 12A and 12B (CSA class C-3m and D-3m) load classes, KwikSplice cable tray is ideal for commercial, light-industrial, and data center utilizing small power and instrumentation cable management. 

The innovative design features a splice retention groove I-beam side rail that allows installers to easily guide and snap the splice plate into position.  Once in place, it requires just two bolts to secure and maintain structural integrity and electrical grounding. 

Increases productivity on the job

  • I-beam splice retention groove allows installers to easily guide and snap splice plate into position 
  • Requires only two bolts to secure place and maintain structural integrity and electrical grounding
  • Up to 50% savings on hardware materials
  • Helps reduce time over field fabricated solutions
  • Innovative, time saving fittings

KwikSplice cable tray drives lower total installed cost

Learn how KwikSplice cable tray helps increase productivity on the job-site and helps drive a lower total installed cost.

I-beam splice retention groove
and two-bolt splice plate

The KwikSplice cable tray's I-beam side rail features a splice retention groove that allows installers to easily guide and snap the splice plate into position.  The splice plate only requires a two-bolt connection, helping reduce installation time.

  • Significant material savings over traditional c-channel rail system
  • Fewer supports required when compared to wire basket systems
  • Minimizes hardware required, saving up to 50% on materials
  • Helps reduce time over field fabricated solutions
  • Lower installed cost for solar installation applications
KwikSplice cable tray features a two-bolt splice plate connection that allows for quicker installation while maintaining structural integrity and electrical grounding.
KwikSplice cable tray trapeze application
KwikSplice cable tray with two-bolt splice plate connection
KwikSplice cable tray showing a cross application using universal fitting

Download submittals for B-Line series NEMA type cable ladder and tray

Eaton's submittal builder tool for B-Line series cable ladder and tray allows you to easily filter, select and download straight section, fitting and accessory submittals. 

Teknik Özellikler

B-Line series KwikSplice cable tray system overview

The information below includes many details regarding the KwikSplice cable tray system and accessories.  For additional information, view or download the B-Line series cable tray catalog.

  • Lightweight aluminum construction
  • Rated for NEMA 12A and 12B (CSA class C-3m and D-3m) load classes 
  • UL and CSA approvals
  • Manufactured and stocked in U.S. and Canada

KSA straight section specifications

For additional information, view or download the
 B-Line series cable tray catalog.

  • Series: KSA4A, KSA5A
  • Load class: NEMA 12A for 50 lbs/ft  (12 ft. span)
  • Material: Aluminum
  • Side rail height options: 4 or 5 inch 
  • Ladder rung spacing options: 4, 6, 9 or 12 inch or solid bottom
  • Tray width options: 6, 9, 12, 18, 24, 30 or 36 inch
  • Length options:  12 or 10 feet

 

KSB straight section specifications

For additional information, view or download the
B-Line series cable tray catalog.

  • Series: KSB4A, KSB5A and KS6A  
  • Load class: NEMA 12B for 75 lbs/ft  (12 ft. span)
  • Material: Aluminum
  • Side rail height options: 4,  5, or 6 inch 
  • Ladder rung spacing options: 4, 6, 9 or 12 inch or solid bottom
  • Tray width options: 6, 9, 12, 18, 24, 30 or 36 inch
  • Length options:  12 or 10 feet

 

KwikSplice cable tray splices

For additional information, view or download the B-Line series cable tray catalog.

Standard splice plates

  • Furnished in pairs with 1/4" hardware
  • UL Classified
  • One pair including hardware provided with each straight section (Expansion splice quantity subtracted)
  • Can be used with both NEMA Class A and B KwikSplice trays
  • Models:
    • For KS_4A, use KS4A-SSP
    • For KS_5A, use KS5A-SSP
    • For KS_6A, use KS6A-SSP

Expansion splice plates

  • Furnished in pairs with 1/4" hardware
  • Bonding jumpers required on each side rail
  • Models: 
    • For KS_4A, use KS4A-ESP
    • For KS_5A, use KS5A-ESP
    • For KS_6A, use KS6A-ESP

 

Vertical adjustable splice plates

  • Furnished in pairs with 1/4" hardware
  • UL Classified
  • Bonding jumpers not required
  • Models:
    • For KS_4A, use KS4A-VSP
    • For KS_5A, use KS5A-VSP
    • For KS_6A, use KS6A-VSP

Horizontal adjustable splice plates

  • Furnished in pairs with 1/4" hardware
  • Horizontally adjustable to 90°
  • Vertically adjustable to 15°
  • Requires supports within 24” on both sides, per NEMA VE 2
  • Models: 
    • For KS_4A, use KS4A-FSP
    • For KS_5A, use KS5A-FSP
    • For KS_6A, use KS6A-FSP

 

KwikSplice cable tray accessories and fittings

Eaton offers a wide variety of fittings and accessories for the B-Line series KwikSplice cable management solution.  Below are just a few highlights.  For additional information, view or download the B-Line series cable tray catalog.

Universal fitting

The KwikSplice cable tray system features the universal fitting which allows installers to remove side panels, and easily create 90° horizontal bends, tees, or crosses in the field.

  • Patent pending, tool-less hinge splice design
  • Removable side panels for easier field adaptation
  • Speeds installation, increases productivity on the job-site
  • Covers available
  • UL classified 

Model numbers for punched bottom fitting

  • For KS_4A tray, use KS4A-UF-(†)
  • For KS_5A tray, use KS5A-UF-(†)
  • For KS_6A tray, use KS6A-UF-(†)

Model numbers for solid bottom fitting

  • For KS_4A tray, use KS4ASB-UF-(†)
  • For KS_5A tray, use KS5ASB-UF-(†)
  • For KS_6A tray, use KS6ASB-UF-(†)

(†) Insert Tray Width 6" (152mm) to 24” (609mm)

Corner post

Used with B-Line series punched bottom universal fitting to create reducing fittings in the field.  

Model numbers:

  • For KS_4A tray, use KS4A-CP
  • For KS_5A tray, use KS5A-CP
  • For KS_6A tray, use KS6A-CP

KwikSplice traditional fittings

Eaton offers a number of traditional radius fittings for KwikSplice cable tray.

  • Optimal strength to weight ratio for commercial and light-industrial applications
  • Offered with 12 inch or 24 inch radius
  • Horizontal bends
  • Horizontal tees
  • Horizontal crosses
  • Horizontal expanding tees
  • Horizontal expanding / reducing cross
  • Reducers
  • Reducing tees
  • Vertical bends
  • Vertical tee up / down


Time-saving tab and lock trapeze solution

To help increase productivity on the job site, the tab and lock trapeze helps eliminate the need for hold down clamps.

  • Quicker installation
  • Reduction in hardware required
  • Can be pre-installed on either cable tray or ATR support locations

Side rail drop out

The tool-less drop out snaps into place and helps maintain cable bend radius over the side of the tray.

  • Tool-less snap on design
  • Maintains cable bend radius
  • Pre-drilled holes for securing cables
  • Available in 6, 12, and 18 inch lengths

KwikSplice cable tray covers 

Eaton offers a full  range of covers for KwikSplice cable tray straight sections and fittings.  Eaton recommends that covers be placed on vertical cable tray runs to a height of 6 ft. (1.83 m) to 8 ft. (2.44 m) above the floor to help isolate both cables and protect personnel.  Refer to the KwikSplice section of the B-Line series cable tray catalog for more information.

  • Solid covers:  use when no accululation of heat is expected for maximum enclosure of cables
  • Ventilated covers:  provide cable protection, while allowing heat to escape
  • Flanged covers: 1/2 in. (13 mm) flange; cover clamps are not included - order separately
İndirme Linkleri

Download submittals for B-Line series NEMA type cable ladder and tray

Eaton's submittal builder tool for B-Line series cable ladder and tray allows you to easily filter, select and download straight section, fitting and accessory submittals. 

X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.