Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product snapshot

Power rating 1.1 - 18 kVA (3.1 kVA currently available)
Voltage 120V, 200V, 240V (120V currently available)
Frequency 60 Hz
Configuration Tower
eaton_ferrupsfx_small_r.jpg

Ferrups FX specifications

    

1.1 kVA

3.1 kVA

5.3 kVA

7 kVA

12 kVA

18 kVA

Model FX1100 FX3100 FX5300 FX7000 FX12K FX18K
CTO part number Coming soon FX310000AAA1 Coming soon Coming soon Coming soon Coming soon
Input/Output voltage 120/120 120/120 120/120, 208, 240 120/120, 208, 240 120/120, 208, 240 120/120, 208, 240
Input connection Hardwired Hardwired Hardwired Hardwired Hardwired Hardwired
Output connection Hardwired Hardwired Hardwired Hardwired Hardwired Hardwired
ferrupsfxebm01_r.jpg
ferrupsfxebm03_c.jpg

EBM specification

Model Description Ratings Strings UPS works with
FXEBM01 Ferrups FX 48VDC EBM 70Ah 2 strings FX1100-FX5300
FXEBM03 Ferrups FX 48VDC EBM 70Ah 3 strings FX1100-FX5300
FXEBM04 Ferrups FX 48VDC EBM 100Ah 3 strings FX1100-FX5300
FXEBM05 Ferrups FX 48VDC EBM 140Ah 3 strings FX1100-FX5300
FXEBM06 Ferrups FX 48VDC EBM 140Ah 3 strings FX1100-FX5300
FXEBM07 Ferrups FX 48VDC EBM 75Ah 1 string FX7K-FX18K
FXEBM08 Ferrups FX 48VDC EBM 90Ah 1 string FX7K-FX18K

Ferrups FX bypass options

Ferrups FX model Bypass
FX1100 BPEFXMBB01/BPEFMBBM01
FX3100 BPEFXMBB02/BPEFMBBM02
FX5300 BPEFXMBB03/BPEFMBBM03
FX7000 BPEFXMBB04/BPEFMBBM04
FX12K BPEFXMBB05/BPEFMBBM05
FX18K BPEFXMBB06/BPEFMBBM06
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time