|
FERRUPS |
Ferrups FX |
Ferrups FX advantages |
Power rating |
500 VA to 18 kVA |
3.1 kVA |
Simplified configurable model |
Efficiency at full load |
83% |
83% |
Maintains same reliable efficiency with new and upgraded features on the Ferrups FX |
Form factor |
Rackmount and tower |
Tower |
|
ABM technology |
No |
Yes |
ABM ensures you are getting the longest service life out of your batteries |
Communications port |
Serial port |
BPM, REPO, ROO |
Remote on/off (ROO) allows for remote shut down of the UPS and automatic restart when the remote contact is reset. The ROO can be programmed as a signal input through the front LCD. |
Remote control display with a tri-color LED status bar |
No |
Yes |
LED status bar provides quick and clear visual diagnostics in all environments |
Available network card slots |
1 |
2 |
Options for using multiple cards |
Cybersecure | No | Yes | Compatible with latest Eaton cybersecure network card: Gigabit Network Card UL 2900-1 |
NEMA 12 |
No |
No |
Allows unit to operate in a more industrial setting |
User-replaceable receptable panels |
No |
Yes |
Save time with the user-replaceable outlet panel. No electrican required |
Save time: User-replaceable outlet panel (no electrician required).
Stay connected: New connectivity card options.
Reduce risk: Remote control display allows for quick and easy status updates.
Save money: Ensure your business stays up and running and avoid costly downtime with software integration, including remote monitoring capabilities.