Knowledge Search
Download document () of 20
Low-voltage switchgear

Arc-resistant Magnum DS low-voltage switchgear (ArcGard)

ArcGard Arc-resistant Magnum DS switchgear has been tested in all three compartments for a full 0.5 seconds (30 cycles), passing the ANSI/IEEE C37.20.7, Type 2B test guide at 100 kA, 508V and 85 kA, 635V, including an industry-exclusive Type 2B rating for the secondary door above the breakers. Arc-resistant switchgear is designed to safely contain and redirect arc flash energy away from the operator. 

VOLTAGE CLASS
Up to 600 V
CONTINUOUS CURRENT
Up to 6000 A
SHORT-CIRCUIT WITHSTAND
Up to 100 kA

Core features

  • Third party tested to IEEE C37.20.7 test guide for arc-resistant switchgear
  • Draw-out low voltage power circuit breakers while maintaining Type 2B rating
  • Engineered-to-order configurations
  • UL 1558, rear access cable compartment
  • Short circuit withstand rating up to 85 kAIC @ 635 Vac and up to 100 kAIC @ 508Vac
  • 30 cycle (0.5 second) short-time withstand rating
  • Up to 10,000 A continuous current –horizontal main bus
  • Up to 5,000 A continuous current – vertical riser bus
  • Plenum & direct venting available to direct arc gasses to top of the enclosure
  • NEMA 1 enclosure, with either top or bottom cable or bus duct entry 

A digital transformation is here

Introducing Magnum PXR switchgear. Our next generation of switchgear builds on the proven capabilities of the Magnum DS platform, now with Power Xpert Release trip units, additional mechanical features and an updated look.
eaton-magnum-pxr-promo-500x250.jpg

Certified to enhance safety

Arc-resistant Magnum DS switchgear is certified ANSI Type 2B. This rating certifies the arc-resistant rating around the entire perimeter of the equipment, even when the low voltage instrument compartment door and the secondary door above the breaker door are open. This rating offers superior protection against arcs in breaker, bus or cable compartments with no increase in footprint over Magnum DS switchgear.

 

 

Learn about the MRR1000 Remote Racking device

Automatic transfer schemes

When providing redundant power sources for critical power applications, select the:

  • Eaton ATC-900 controller for lineups with main-main, main-generator or generator-generator applications
  • Eaton PLC with Eaton touchscreen for automatic main-tie-main transfer
  • Eaton Power Xpert Dashboard to monitor or control transfer schemes for a main-tie-main and adjust settings and sequence details

Modernize and extend the life of Magnum DS low-voltage switchgear

Genuine Magnum DS switchgear accessories and replacement parts improve the reliability, safety and longevity of the switchgear.
Specifications

Ratings

VOLTAGE
Up to 600 V
CONTINUOUS MAIN BUS CURRENT 1,600 A to 10,000 A
SHORT-CIRCUIT WITHSTAND Up to 100,000 A
CIRCUIT BREAKER AMPS Up to 6,000 A

Standards

ANSI / IEEE C37.20.1, C37.51, C37.20.7
UL
1558, 1066
CSA C22.2 No. 31-10
OTHER CERTIFICATIONS ABS
SEISMIC QUALIFICATION

IBC, CBC , UBC Zone 4

Front & Rear access

 

 

Enclosure

CONSTRUCTION
Metal-enclosed
POWER TERMINATIONS Rear access
INSULATING MEDIUM Air
ENCLOSURE TYPE NEMA 1 indoor
INDOOR SECTION DIMENSIONS 22-44” w x 72-90” d x 96” h

Devices

OVERCURRENT PROTECTION Power circuit breaker, UL 1066
DEVICE MOUNTING Draw-out
Download Links
X
Download Close