Eaton's Pow-R-Line Xpert merchandised EUSERC switchboards provide electric power distribution with integrated EUSERC utility metering provisions, a fused main switch or breaker, as well as Pow-R-Line Xpert panelboard components. Additionally, it’s designed to meet UL 891 standards for indoor or outdoor service entrances in commercial, industrial, residential and healthcare facilities.
The Pow-R-Line Xpert family features consistent interface functionality across our entire panelboard and switchboard line.
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
For a deep insight into the Pow-R-Line Xpert family, view our video series covering these topics:
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
“I am always pricing jobs that require a specific main breaker, and Eaton's main breaker kits that bolt up universally into their panels is a huge selling point for me. The fact that a lot of Eaton's panel interiors are top- or bottom-fed is another great selling point.”
| RATED MAXIMUM VOLTAGE | 480 Vac |
| CONTINUOUS CURRENT | 225-800 A |
| INTERRUPT RATING | 65 kAIC |
| NEMA | PB-2 |
| THIRD PARTY APPROVAL/RECOGNITION | UL 891 / CSA |
| SEISMIC QUALIFICATION | Instant merchandised EUSERC switchboard certificate |
| PROTECTION DEVICES | Molded Case Circuit Breakers, Pringle Switches, Insulated Case Circuit Breakers and Fusible Switches |
| DEVICE MOUNTING | Fixed and Drawout Mounting |
| ACCESS | Front & rear access |
| ENCLOSURE TYPE | NEMA Type 1 and 3R |
| STANDARD INDOOR WIDTH DIMENSIONS* | 32 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 14 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |