Download document () of 20
Sensors and limit switches

E51 inductive proximity sensors

E51 inductive proximity sensors combine high performance with a familiar limit switch style housing. Modular, plug-in components provide application flexibility, ease of maintenance, less downtime and reduced inventory. Choose from two-wire sensors with AC/DC operation, or four-wire sensors in either AC or DC styles. Connection options include terminal, mini-connector or various lengths of cable. Choose from standard sensors that detect all types of metallic targets. 

E51 inductive proximity sensors core features

  • Rugged construction is ideal for industrial environments
  • Viton gaskets ensure a positive seal and high resistance to industry chemicals
  • Direct replacement for worn-out limit switches
  • Sensor heads and bodies feature captive screws to eliminate loss
  • All sensor heads include a selector switch to program output function to either NO or NC 
  • Logic modules are available to provide additional control functions
  • Sensor bodies feature bifurcated engagement prongs for a reliable connection when plugging into receptacle stabs
  • Engagement key between sensor body and receptacle prevents improper assembly
  • Sensors accommodate both U.S. and DIN mounting dimensions
  • Wiring terminals feature captive pressure plate saddles for #18 to #12 AWG wire. A green screw identified ground terminal is also included

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Product Selection Guide

 

E51 Modular Switch Style, Modular 
 

Applications

Machine tool, punch presses, automotive, conveyor systems
 

Product Features

  • Modular heads, switch bodies, receptacles 
  • Shielded or unshielded sensing ranges 
  • Solid-state electronics 
  • Viton gasket seals 
  • LED indicators for power and output status 
  • Top and side sensing heads 
  • Alternate frequency for side by side operation 
  • Components individually labeled for easy identification
     

Technical Data and Specifications

  • Current ratings— AC: 1 ampere continuous DC: 0.6 ampere continuous 
  • Enclosure ratings— NEMA 3, 3S, 4, 4X, 6, 6P, 12, 13 IEC IP67 
  • Class I, Class II, Division 2 Groups A, B, C, D, F and G; Class III 
  • Construction— Die cast zinc Gasket material: Viton
     

Approvals

  • UL Listed, E166051, E183975 
  • CSA Certified, 50513 
  • RoHS Compliant

 

Download Links
X
Download Close