Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Eaton VRLA battery models available

Battery model Rating Maximum discharge current  Weight
Eaton 12V 34W
15 minute-rate to 1.67V per cell at 77°F (25°C)
130 A 5.64 lb (2.56 kg)
Eaton 12V 120W
15 minute-rate to 1.67V per cell at 77°F (25°C)
400 A 23.6 lb (10.7 kg)
Eaton 12V 200W
15 minute-rate to 1.67V per cell at 77°F (25°C)
300 A 28.8 lb (17.6 kg)
Eaton 12V 280W
15 minute-rate to 1.67V per cell at 77°F (25°C)
800 A 59.6 lb (27.1 kg)
Eaton 12V 330W
15 minute-rate to 1.67V per cell at 77°F (25°C)
800 A 65.47 lb (29.7 kg)
Eaton 12V 390W
15 minute-rate to 1.67V per cell at 77°F (25°C)
800 A 72.75 lb (33 kg)
Eaton 12V 502W 15 minute-rate to 1.67V per cell at 77°F (25°C) 1200 A 81.32 lb (36.9 kg)
Eaton 12V 540W
15 minute-rate to 1.67V per cell at 77°F (25°C)
800 A 96.7 lb (43.9 kg)
Eaton 12V 620W 15 minute-rate to 1.67V per cell at 77°F (25°C) 800 A 104.03 lb. (47.2 kg)
Eaton 12V 651W 15 minute-rate to 1.67V per cell at 77°F (25°C) 1350 A 105.56 lb (47.9 kg)

UPS and battery safety

Without the right safety training, extensive diagnostic equipment and tools, UPS owners can perform only limited service themselves.

UPS battery recycling of old batteries

Eaton recognizes the importance of reducing its environmental footprint and pushing green initiatives, and so is working to be a market leader by driving these initiatives and providing these services.
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-843-9433 option 2, option 5

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time