Download document () of 20
Grid automation system solutions

GridAdvisor sensors

Eaton’s GridAdvisor sensors is a family of products that is used to monitor utility grids of all voltages, currents, overhead, padmount and vault applications. Equipped with integrated communications capabilities, the solution provides for outage management, condition-based asset management, demand profiling, waveform capture and data storage. These sensors provide utilities with valuable insights from their field assets through real-time monitoring, historical performance tracking as well as reviewable event data via Proview NXG software or exported through COMTRADE, all enabling efficient operations, strategic maintenance planning, prevention of costly failures and reduced downtime.

Reliable outage detection
Operational efficiency
Hot stick-installable
Low-cost installations
Native DNP3 protocol support
SCADA visibility

Core features

  • Self-contained, conductor-mounted with patented energy harvesting technology
  • Easy hot stick-installation virtually anywhere on the grid
  • Remote communications real-time data and device management
  • Reliable algorithms for fault detection and outage management
  • Accurate real time load flow monitoring
  • Condition-based asset management functionality

Enhanced features

Demand profiling

Historical logging and retrieval of demand readings along with peak demand tracking supports load planning studies with actual field data.

Advanced post-event analysis

Capture waveforms triggered by fault current events and store them in non-volatile memory for future review. Data is viewable in ProView NXG software and other analytics platforms when exported via COMTRADE format.

 

Recloser contact lifecycle management

Monitor remaining contact life of recloser assets and drive condition-based maintenance. Based on IEEE-defined recloser duty cycle standards and specific nameplate ratings, these enhancements allow for maintenance planning and prevention of catastrophic failures. 

Simplified installation

Energy harvesting technology eliminates wiring to external power sources, simplifying and lowering cost of installation. Simply install with a hot stick for easy deployment on overhead and underground circuits.

Save operation and maintenance costs

Leverage the GridAdvisor sensors as a communicating fault indicator to use standardized communications protocols to respond to disturbances on the line and more quickly restore outages. Harness the power of new, low-bandwidth IOT cellular networks to obtain critical system information – reducing drive time and maximizing energy dollars by keeping capacitors online and operating at peak efficiency.

Eaton's utility solutions

As the world pushes for decarbonization, decentralization and digitalization of power, it brings new complexities to the utility industry. Adapting to the evolving power landscape means upgrading and modernizing your solutions so you can advance the energy transition towards a more sustainable, electrified world. With more than 100 years of electrical engineering experience, innovative digital solutions and expertise across generation, transmission and distribution, Eaton can help you get there.

Specifications

Features

Physical features​

  • Overhead and underground installable​
    • Deployable on a wide variety of wire and cable sizes​
    • Shotgun stick-installable​
  • Visual indication with dual multi-colored LEDs​

Core operational features​

  • Variable-trip design fault detection​

  • Demand current profiling​

  • Load current and fault current directionality​

  • Intelligent condition-based asset management​

  • Waveform capture and data storage

Communications

  • DNP3 native communications​

  • Integrated cellular and Bluetooth radios​

  • Over the air firmware and settings update capable​

  • On board GPS support

GridAdvisor II - Electrical ratings and characteristics

Description Ratings and Characteristics
Catalog number  E0013X41G12
Line current requirements

Minimum 5 amps current for harvesting​

Maximum 600A continuous current

Fault withstand capability  25 kA for 10 cycles per IEEE Std 495-2007 standard
Maximum operating voltage  69 kV L-L
Trip current  Configurable variable trip di/dt
Reset time Field configurable up to 12 hours
Mode of indication Dual LEDs and DNP3
Temperature range  -40 °C to +85 °C
Conductor range 0.25in-2.0in (6.35mm-50.8mm)
Materials  Corrosion-resistant and submersible per IEEE Std 495-2007 standard
Weight 2.5 lbs (1.1 kg)

GridAdvisor 3 - Electrical ratings and characteristics

Description Ratings and Characteristics
Catalog number  TBD
Line current requirements

Minimum 5 amps current for harvesting

Maximum 1200A continuous current

Fault withstand capability  25 kA for 10 cycles per IEEE Std 495-2007 standard
Maximum operating voltage  69 kV L-L
Trip current  Configurable variable trip di/dt
Reset time Field configurable up to 24 hours
Mode of indication Dual LEDs and DNP3
Temperature range  -40 °C to +85 °C
Conductor range 0.25in-2.25in (6.35mm-57.15mm)
Materials  Corrosion-resistant and submersible per IEEE Std 495-2007 standard
Weight 4.0 lbs (1.8 kg)
Download Links
X
Download Close