Download document () of 20
Network protector solutions

MPCV NXG Network protector relay

Eaton’s MPCV NXG Network Protector Relay, featuring enhancements for the modern network grid, is a direct replacement for any type or vintage network protector. This relay features Eaton’s network relay DER algorithm which can differentiate between tripping reverse current and a customer generated power source. 

Flexibility
Ideal for retrofit and upgrade projects
Security
DNP secure authentication
Built-in Web pages
No need for special software or devices

Core features

  • One Algorithm Multiple Applications
  • Distributed Energy Resources
  • Allows Feeders from Different Substations
  • Waveform Capture
  • Analog Inputs
  • DNP Native
  • Web-Based UI

One Algorithm, Multiple Applications

Developed collaboratively with Eaton’s Microgrid & DER Control Platform group, the MPCV-NXG relay has the capability of identifying the type of backfeed. An accompanied external enclosure injects reactive power.

DER (Distributed Energy Resources)

Anomalies (abnormal conditions) are flagged while generation is identified as a normal system conditions. Generation flows back without desensitizing the network relay functionality or the use of additional expensive monitoring relays on the system.

FDR (Feeders from Different Substations)

The algorithm manages corrections using the same analysis from the DER model.
Specifications

Communications

Protocol DNP3 Native
Analog Inputs 6
Digital Inputs
8

Applications

Distributed Energy Resources
Feeders from Different Substations
Direct Replacement for Network Protectors

Features

DC-backup
Web-based UI
Waveform Capture

 

Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

P: 800-815-2258

E: EAS-Support@Eaton.com