Download document () of 20
  • utility metering

    ODMS enterprise software for AMI

    Eaton’s Operational Data Management System (ODMS) enterprise software enables operation of an integrated group of applications on a single platform. This software solution addresses complete energy automation operations within a multi-faceted utility environment for electric, water and gas, with additional modules for demand response (DR) and distribution automation (DA).
    Contact me about this software

Core features

  • Browser-based modular solution with meter data management system (MDMS) and advanced metering infrastructure (AMI) head-end capabilities
  • Role-based and user-definable/customizable dashboards to present critical information as well as easy access to additional details and analysis
  • Built-in geographical visualization and mapping capabilities to provide details on system or network conditions, including outages as well as alarms or events
  • Real-time interface capability with Customer Information Systems (CIS)/billing systems, outage management systems (OMS), engineering analysis (EA), SCADA, MDMS, geographical information system (GIS), and Eaton or third-party consumer portal and prepaid metering applications
  • Comprehensive smart grid automation with built-in reporting and analysis tools

Powerful platform that is simple to use

Eaton's ODMS software is the expandable, future-proof foundation upon which utilities build, implement and manage smart grids – without bolting on multiple, disparate software systems. Utilities employ it in secure IT infrastructures as either a local enterprise solution or in a hosted cloud environment. With expansion capability, it’s an investment that will serve your utility for years to come. Widely used, rigorously tested and regularly updated, Eaton's ODMS software interfaces with many popular utility software programs.

End-to-end support

Eaton's ODMS software provides end-to-end support of full deployments or dispersed installations of high-value applications including residential and C&I smart metering (electric, water and gas); TOU rate implementation; prepaid billing; capacitor bank control automation; Volt/VAR optimisation; demand response; home area networks; street lighting controls; feeder automation; water conservation; and consumer portals. It addresses complex energy automation operations that concurrently support your back office so you can improve asset utilisation while enhancing reliability and energy efficiency. With all devices delivered and supported by a single partner, Eaton.

Operational Data Management Software for AMI

ODMS software provides all basic MDM requirements plus real-time management of field devices. It includes a built-in validation engine to authenticate data, readings and information received from the field. All of which enables entry of configurable parameters to identify possible data issues before it’s released for processing and billing. Ensure data integrity, identify abnormal usage readings, monitor meter change-outs and other meter-related activities. Yukon also provides near 100% data quality due to the network’s gap filling capabilities. When combined with any CIS system, it provides major MDM capabilities at substantially lower cost and complexity.

Details

POWERFUL SMART GRID SOFTWARE PLATFORM

Optional modules to support DR and DA

Built-in reporting and exporting tools

Incorporates Meter Data Management System (MDMS) capabilities

Data warehouse to store and manage data

BUILT-IN CAPABILITIES

Validation engine

Real-time data engine

Inherent meter and account management

Data storage and management

DNP3 master and slave capabilities via optional software licence

INTEROPERABLE PLATFORM

MultiSpeak® 3.0 and 5.0 support

Published APIs: Enterprise Integration Model (EIM), Real-time Data Exchange (RDEX)

Flat files (including CMEP)

Direct database integrations (including ODBC connections)

DNP translation

CUSTOMER EMPOWERMENT
Optional consumer portal and pre-pay modules
FLEXIBLE IMPLEMENTATION OPTIONS

Supports Microsoft SQL Server and Oracle Database options

Supports on-premise deployments as well as fully-managed hosted and SaaS implementations

Leverage FTTH investments and infrastructure for AMI

Eaton’s WRL-420 Wi-Fi IPLink meter enables utilities to utilize their FTTH expertise and minimize additional infrastructure installations, while also creating a high-speed, high-bandwidth, standards-based AMI network ready for the future.
X
Download Close